text.skipToContent text.skipToNavigation

YAV28L12B

By Burndy 

Catalog ID: YAV28L12B

By Burndy
Catalog ID:  YAV28L12B
Cu Compression Ring Terminal, 1 Hole W/InspWindow, AN-4/0, Belled End.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Connector Type Terminal
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Standard Belled Barrel, Tin Plated
UPC 781810428412
UPC 12 Digit 7818104284122

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 0.97 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 63 mm
Dimension - Length Overall inch 2.47 in
Dimension - N inch 0.48 in
Dimension - Outside Diameter inch 0.72 in
Dimension - Pad Width inch 1.14 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.48 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000
Voltage Rating 35 kV

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Aircraft Size AN 0000
Conductor - Copper Str Aircraft Size Range AN 0000
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 12

Resources and Downloads

Sales Drawings