HUBBELL
YAVLTCFX_Photo_BW
YAVLTCFX_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAV4CL2G1BR

ABBLUG 761C526H03-4FLEX-.

Product details

General

Application

Wire Termination

Connector Type

STANDARD BARREL

Die Index

8

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Bare

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Bright

Trade Name

HYLUGâ„¢

UPC

781810041536

UPC 12 Digit

7818100415366

Dimensions

Dimension - B Length inch

0.88 in

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.88 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.28 in

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.04 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.63 in

Dimension - Strip Length inch

1 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.47 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper Flex G Size

"4 AWG"

Conductor - Copper Flex H Size

"4 AWG"

Conductor - Copper Flex I Size

"4 AWG"

Conductor - Copper Flex K Size

"4 AWG"

Conductor - Copper Flex M Size

"4 AWG"

Conductor - Copper Str Compact Size

"4 AWG"

Conductor - Copper Str Navy Size

40

Conductor - Copper Str Size

"4 AWG"

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

50

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video