HUBBELL
YOTRR_HYTEE_Photo_BW
YOTRR_HYTEE_Photo_BW

YOT37R37R, Tap Connector

Brand:

Burndy

Catalog ID:

YOT37R37R

Tap Conductor, 261,318,M Index.

Product details

General

Catalog Number

YOT37R37R

Connector Type

Tap

Die Index Run Side

261;318;M

Die Index Tap Side

261;318;M

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYTEEâ„¢

UPC

781810016091

UPC 12 Digit

7818100160911

Dimensions

Dimension - Height fraction

6-3/8 in

Dimension - Height inch

6.375 in

Dimension - Height mm

161.9 mm

Dimension - L Length Overall mm

318 mm

Dimension - Length Overall inch

12.50 in

Conductor Related

Conductor - AAAC 5005 Run

30.58 (7) kcmil

Conductor - AAAC 5005 Run Range

30.58 (7) kcmil

Conductor - AAAC 5005 Tap

30.58 (7) kcmil

Conductor - AAAC 5005 Tap Range

30.58 (7) kcmil

Conductor - AAAC 6201 Run

30.58 (7) kcmil

Conductor - AAAC 6201 Run Range

30.58 (7) kcmil

Conductor - AAAC 6201 Tap

30.58 (7) kcmil

Conductor - AAAC 6201 Tap Range

30.58 (7) kcmil

Conductor - ACSR Str Run

477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil

Conductor - ACSR Str Run Range

477.0 (26/7) Hawk kcmil-556.5 (24/7) Parakeet kcmil

Conductor - ACSR Str Tap

477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil

Conductor - ACSR Str Tap Range

477.0 (24/7) Flicker kcmil-556.5 (24/7) Parakeet kcmil

Conductor - AL Str Run

556 kcmil

Conductor - AL Str Run Range

556 kcmil

Conductor - AL Str Tap

556 kcmil

Conductor - AL Str Tap Range

556 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No