HUBBELL
Image of YP27AU4 YP27AU4, Figure 3-shaped Aluminum Connector with adjustable spacer
Image of YP27AU4 YP27AU4, Figure 3-shaped Aluminum Connector with adjustable spacer

YP27AU4, Figure 3-shaped Aluminum Connector with adjustable spacer

Brand:

Burndy

Catalog ID:

YP27AU4

Wide range, universal and reversible, Figure 3 shaped aluminum connector with adjustable overhanging spacer that separates conductors.

  • Wide range universal and reversible, Figure 3-shaped aluminum connector features adjustable overhanging spacer that separates conductors
  • Spacer holds run or tap in place, permitting lineman to either approach the line ready to crimp or to assemble connector and tap on run and then crimp
  • Massive aluminum design minimizes conductor corrosion due to galvanic action
  • Pre-filled with PENETROX joint compoud and stripsealed

Features: Wide Range, Universal And Reversible, Figure 3 -Shaped Aluminum Connector With Adjustable Overhanging Spacer That Separates Conductors, Spacer Holds Run Or Tap In Place Permitting Lineman To Either Approach The Line Ready To Crimp, Or To Assemble Connector And Tap On Run And Then Crimp, Massive Aluminum Design Minimizes Conductor Corrosion Due To Galvanic Action, Pre-Filled With PENETROX Joint Compound And Stripsealed, Conductor Range And Tooling Information Clearly Printed On Connector And Package, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, (4), Y35, Y750 Tool, U-D3 Die, (1), Y45 Tool, U-D3 Die With PT-6515 Adapter, (1), Y46 Tool, U-D3 Die With PUADP-1 Adapter, (1), Die Index: D3 Element A, Conductor Type: Run: ACSR, ACSR Compressed, Stranded Aluminum, Solid Aluminum, Solid Copper, Stranded Aluminum Compressed, Stranded Copper, Tap: ACSR, ACSR Compressed, Stranded Aluminum, Solid Aluminum, Solid Copper, Stranded Aluminum Compressed, Stranded Copper, Shape: 3, Conductor Size (run - Range): 6 - 4/0 AWG, Conductor Size (tap Range): 6 - 2/0 AWG

Product details

General

Application

For Copper, Aluminum Or ACSR Conductors

Catalog Number

YP27AU4

Die Index

D3

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

CABELOK CRIMPIT

Trade Name

CABELOKâ„¢ CRIMPITâ„¢

Type

YP-U

UPC

781810134481

UPC 12 Digit

7818101344811

Dimensions

Dimension - Height inch

1.70 in

Dimension - Length Overall inch

1.69 in

Dimension - Width inch

0.97 in

Conductor Related

Conductor - ACSR Str Size A

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG

Conductor - ACSR Str Size A Range

1/0 (6/1) Raven AWG-2/0 (6/1) Quail AWG

Conductor - ACSR Str Size B

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG

Conductor - ACSR Str Size B Range

6 (6/1) Turkey AWG-4 (7/1) Swanate AWG

Conductor - AL Str Size A

1/0 AWG;2/0 AWG

Conductor - AL Str Size A Range

1/0 AWG-2/0 AWG

Conductor - AL Str Size B

6 AWG;4 AWG

Conductor - AL Str Size B Range

6 AWG-4 AWG

Conductor - Copper Solid Size A

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size A Range

2/0 AWG-4/0 AWG

Conductor - Copper Solid Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size B Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size A

1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Size A Range

1/0 -3/0 AWG

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size B Range

6 AWG-3 AWG

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads