HUBBELL
YPC2A8U_Photo_ColorCMYK
YPC2A8U_Photo_ColorCMYK

YPC33R26U, Figure 6-shaped Connector

Brand:

Burndy

Catalog ID:

YPC33R26U

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:250 (37) - 400 (37).

  • Extra wide range universal compression connector
  • Figure 6-shape separates run and tap wires minimizes galvanic corrosion of conductors
  • Connector can be gripped in tool and slipped over line for easy installation
  • Pre-filled with PENETROX joint compound and stripsealed

Features: Extra Wide Range Universal Connector, Two Dies And 5 Connectors Take Run Sizes 1/0- 600 KCMIL, And Tap Sizes 6-400 KCMIL, Wide Range Made Possible By Long Ram Travel Of BURNDY HYPRESS Tools, Figure 6- Shape Separates Run And Tap Wires, And Minimizes Galvanic Corrosion Of Conductors, Connector Can Be Gripped In Tool And Slipped Over Line For Easy Installation, Pre-Filled With PENETROX Joint Compound And Stripsealed, Conductor Type: ACSR, 5005, Aluminum And Copper, Die Index: N Element A, Shape: 6, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-N Die, (2), Y45 Tool, S-N Die, (2), Y46 Tool, P-N Die, (2)

Product details

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed And Compact Conductors

Catalog Number

YPC33R26U

Die Index

N

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPITâ„¢

Type

YPC-U

UPC

781810137505

UPC 12 Digit

7818101375055

Dimensions

Dimension - Height inch

2.28 in

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.125 in

Dimension - Width inch

1.16 in

Conductor Related

Conductor - ACSR Str Run Range

266.8 kcmil-397.5 kcmil

Conductor - ACSR Str Tap Range

6 AWG- 1/0 AWG

Conductor - AL Str Run

250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil

Conductor - AL Str Run Range

250 kcmil-400 kcmil

Conductor - AL Str Tap

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

6 AWG-2/0 AWG

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Run Range

250 kcmil-400 kcmil

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Str Tap Range

6 AWG-2/0 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads