KIL_C_GOLED_IDEC
* Representative image
KIL_C_GOLED_IDEC

G Series - White 24V LED Pilot Light Lamp - For Use With GOB3/GOL3/GOB4/GOL4 Series Pilot Lights And Illuminated Push Buttons

Brand:

Killark

Catalog ID:

GOLED-W24

G Series - White 24V LED Pilot Light Lamp - For Use With GOB3/GOL3/GOB4/GOL4 Series Pilot Lights And Illuminated Push Buttons

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action
Bayonet Base Lamp
Application
  • For use with G Series custom control panel operators.
EU RoHS Indicator
Contact Manufacturer
Series
GO
Type
  • LED Pilot Light Lamp
  • LED Pilot Light Lamp
UPC
783936225210

Dimensions

Dimensions
3 in x 1 in x 3 in
Gross Weight with Packaging
0.1
Height
3 in
Length
3 in
Width
1 in

Electrical Ratings

Frequency Rating
50/60 Hz

Logistics

Carton Quantity
10