HUBBELL
KIL_C_GOMLOK
* Representative image
KIL_C_GOMLOK

G Series - Standard Size Momentary/Maintained Head Lockout For Use With GOM1/GOM21/GOMl/GO1/GO21/GOL1 Series Push Buttons

Brand:

Killark

Catalog ID:

GOMLOCK

G Series - Standard Size Momentary/Maintained Head Lockout For Use With GOM1/GOM21/GOMl/GO1/GO21/GOL1 Series Push Buttons

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Lockout

Application

  • For use with G Series custom control panel operators.

Catalog Number

GOMLOCK

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Lock Out For Standard Size Momentary And Maintained Head

UPC

783936225036

Dimensions

Dimensions

6.31 in x 2.25 in x 1.25 in

Gross Weight with Packaging

0.25

Height

1.25 in

Length

6.31 in

Width

2.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer