HUBBELL
KIL_C_HKHPBSSMFCLO
* Representative image
KIL_C_HKHPBSSMFCLO

HKH Series Momentary Mushroom Push Button Selector Switch with Plastic Flip Cover Lockout

Brand:

Killark

Catalog ID:

HKHPBSSMFCLO

Momentary Mushroom Push Button Selector Switch with Plastic Flip Cover Lockout

Lockout Accessory for use with HKH HAZCON actuators.

Killark HKH HAZCONâ„¢ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.

Product details

General

Action

Lockout

Application

  • Plastic Flip Cover Lockout used for momentary push button actuators, selector switch actuators, and mushroom push button actuators

Catalog Number

HKHPBSSMFCLO

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Operating Temperature Range Celcius

-40°C to 55°C

Series

HKH

UPC

783936113944

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads