HUBBELL
KIL_C_XCS-0K2A1
* Representative image
KIL_C_XCS-0K2A1

XCS-0K2A5A - XCS Series, AL Maintained Contact 2-Pos Keyed Selector Switch Cvr w/ Device, Keyed Alike w/ Removal Both Pos, Off-On Nameplate, 2NO/2NC

Brand:

Killark

Catalog ID:

XCS-0K2A5A

XCS Series - Aluminum Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Keyed Alike With Key Removal In Both Positions - "Off - On" Nameplate - 2NO/2NC Contact Rating

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

Rotary

Actuator

2 Position Selector Switch

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where similar hazards exist. Use in conjunction with magnetic starters or contactors for remote control of motors.

Back Box Type

SWB

Catalog Number

XCS-0K2A5A

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Number Of Poles

1

Series

XCS

Type

Aluminum Cover With 2-Position Key Selector Switch

UPC

783936960470

Dimensions

Depth

2-3/4

Dimensions

7.5 in x 6 in x 4 in

Gross Weight with Packaging

1.74

Height

4 in

Length

7.5 in

Width

6 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC; 10A CARRYING @ 600 VAC.

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360

Logistics

Carton Quantity

5