HUBBELL
KIL_C_FXS-21C
* Representative image
KIL_C_FXS-21C

FXS Series - Dead-End 3-Way/SPDT (No Off) Tumbler Switch Unit-Factory Sealed - Hub Size 3/4 Inch - 20A

Brand:

Killark

Catalog ID:

FXS-23C

FXS Series - Aluminum Dead-End 3-Way/SPDT (No Off) Tumbler Switch Unit-Factory Sealed - Hub Size 3/4 Inch - 20A

  • Eliminates external sealing requirements.
  • Lower installation cost.
  • NEMA 3 weatherproof.
  • Color coded wiring with more wiring space for easier field installation.
  • Stainless steel captive screws for cover assembly.
  • Lockout accessory available must be factory installed.
  • Ground boss for grounding in the splicebox.
  • Device bodies and covers are copper-free cast aluminum alloy.
  • Push button, selector switches and pilot light bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark SEAL-X Series Factory Sealed Tumbler Switch Controls provide solutions in hazardous location areas to supply; START/STOP Motor Functions and Light Switching. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. UL Listed and CSA Certified.

Product details

General

Action

SPDT (3-way)

Actuator

Lever

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • FXS tumbler switches are suitable for applications where making, breaking, or changing connections in an electrical circuit is required and where conditions of load do not exceed the switch ratings.

Back Box Type

FXB

Catalog Number

FXS-23C

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Series

FXS

Type

Factory Sealed

UPC

783936195131

Dimensions

Depth

3.15

Dimensions

6.5 in x 6.125 in x 4.75 in

Gross Weight with Packaging

4.4

Height

4.75 in

Length

6.5 in

Width

6.125 in

Electrical Ratings

Amperage Rating

20 A

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11712

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360, E10501