GFCS05151 - GFCS Series, AL Feed-Thru 1-Pole Ground Fault Control Station, 5 Milliamp Trip, 15A Breaker, 120VAC, Hub Size 1"

Brand:

Killark

Catalog ID:

GFCS05151

GFCS Series - Aluminum Feed-Thru 1-Pole Ground Fault Control Station -Factory Sealed - 5 Milliamp Trip - 15A Breaker - 120VAC - Hub Size 1Inch NPT

  • Factory Sealed Ground Fault Chamber (Assemblies in Group B areas must be sealed within 6" of enclosure. Other area classification do not require the use of seals).
  • 1" NPT top and bottom conduit openings.
  • External Push-to-Test Button and Pilot Light for monitoring.
  • ON-OFF_TEST-Reset External Handle can be locked in ON-OFF positions.
  • 5ma Ground Fault Circuit Breaker for People Protection.
  • 30ma Ground Fault Circuit Breaker for Equipment Protection and heat tracing circuits.
  • Electrical Rating 120VAC (single pole), 120/240VAC (two pole), 10,000AIC.

Suitable for indoor/outdoor use to provide a degree of protection against rain, sleet, windblown dust and damage from external ice formations.

Product details

General

Action
SP
Actuator
Miniature Circuit Breaker Operator with Reset
Application
GFCS Series of ground fault control stations are used for the additional safety of personnel, and for equipment protection in remote areas.
Color
Gray
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder-Coated Polyester Epoxy
Indicator(s) Type
Pilot Light
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
1
Operating Temperature Celcius Max
40 Degree
Reset Type
Pushbutton on MCB Handle
Series
GFCS
Type
GFCI
UPC
783936112602

Dimensions

Depth
8.5
Dimensions
12.88 in x 7.375 in x 7.875 in
Gross Weight with Packaging
13
Height
7.875 in
Length
12.88 in
Weight
13 lb
Width
7.375 in

Electrical Ratings

Amperage Rating
15 A
Frequency Rating
60 Hz
Primary Voltage
120 VAC
Sensitivity
5mA

Conductor Related

Number Of Wires
2

Certifications And Compliance

CSA File Number
LR061895-2
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 7(B, C, D), 9(E, F, G)
UL File Number
E83969

Logistics

Factory Sealed
Factory Sealed