HUBBELL
Image not found_2
Image not found_2

GOB4-A233CN34CN

Brand:

Killark

Catalog ID:

GOB4-A233CN34CN

G Series - Aluminum ATEX Certified Long 120V Illuminated Push Button (Push To Test Pilot Light) Operator - Amber Lens With Blank Nameplate -1NO/1NC Contact Rating.

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all ¾”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Les opérateurs de la série GO de Killark sont des composants utilisés en conjonction avec un boîtier pour emplacements dangereux afin de fournir des solutions de contrôle pour les fonctions de démarrage/arrêt du moteur, les indications de la lampe témoin à DEL et bien plus encore. Utilisés dans la classe 1, division 1

Product details

General

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

Catalog Number

GOB4-A233CN34CN

Color

Amber

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Operating Cycles

10,000 operations

Series

GO

Type

UPC

783936225623

Dimensions

Depth

4

Gross Weight with Packaging

1

Electrical Ratings

Amperage Rating

10 A

Contact Rating

NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

ATEX File Number

03ATEX 1203 U

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379