HUBBELL
KIL_C_GOB4-R233C_N34
* Representative image
KIL_C_GOB4-R233C_N34

GOL4R3CN - G Series, AL ATEX Cert Ext 120V Illuminated Push Button (Push To Test Pilot Light) Op, Red Lens w/ Blank Nameplate, 1 No/1NC Contact Rating

Brand:

Killark

Catalog ID:

GOL4R3CN

G Series - Aluminum ATEX Certified Extended 120V Illuminated Push Button(Push To Test Pilot Light) Operator - Red Lens With Blank Nameplate - 1 No/1NC Contact Rating

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Momentary

Actuator

Pilot Light and Momentary Pushbutton

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GOL4R3CN

Color

Red

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

1

Operating Cycles

10,000 operations

Series

GO

Type

Indicator

UPC

783936225852

Dimensions

Depth

4

Dimensions

8.5 in x 3.75 in x 3.75 in

Gross Weight with Packaging

1

Height

3.75 in

Length

8.5 in

Width

3.75 in

Electrical Ratings

Amperage Rating

10 A

Contact Rating

NEMA A600 - 7200 VA (make), 720 VA (break), 10A cont. @ 600V AC (thermal); NEMA Q300 - 69 VA (make & break), 2.5A cont. @ 250V DC (thermal).

Frequency Rating

50/60 Hz

Voltage Rating

250 V

Certifications And Compliance

ATEX File Number

03ATEX 1203 U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E12379