KIL_C_GZMPL1G3_R
KIL_C_GZMPL1G3_R
play
GZ Operators
KIL_C_GZMPL1G3_L

GZ Series Mushroom Head Push Button Green w/ 1 N.O./1 N.C (Push Pull) Actuator - Extra Long Length 57mm, 3/4 NPSM

Brand:

Killark

Catalog ID:

GZMPL1G3

Mushroom Head Push Button Green w/ 1 N.O./1 N.C (Push Pull) Actuator - Extra Long Length 57mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

Product details

General

Action
Maintained
Color
  • Green
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Series
GZ
Type
  • Push Button
  • Push Button
UPC
783936179506

Dimensions

Dimensions
6.7 in x 1.8 in x 1.8 in
Height
1.8 in
Length
6.7 in
Weight
0.5 lb
Width
1.8 in

Electrical Ratings

Amperage Rating
10 A
Frequency Rating
50/60 Hz

Certifications And Compliance

ATEX File Number
SIRA 19ATEX 1171 U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db
IECEx File Number
IECEx SIR 19.0054 U
Nema Rating
Type 4X
UL File Number
E12379