HUBBELL
KIL_DE_B7NFD2-RPH
* Representative image
KIL_DE_B7NFD2-RPH

B7NFD2-RPH - B7NFD Series - Yellow/Red Replacement Handle For Compact Non-Fused Disconnect Switch Enclosures

Brand:

Killark

Catalog ID:

B7NFD2-RPH

B7NFD Series - Yellow/Red Replacement Handle For Compact Non-Fused Disconnect Switch Enclosures

Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

Product details

General

Actuator

Rotary Handle

Application

  • The PRISM B7 Series of non-fused disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • in areas where frequent washdowns, heavy rain, or water spray routinely occurs.

Catalog Number

B7NFD2-RPH

EU RoHS Indicator

Contact Manufacturer

Series

B7NFD

Type

Replacement Handle

UPC

783936074924

Dimensions

Gross Weight with Packaging

0.5

Electrical Ratings

Frequency Rating

60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)