KIL_S_B7MS1P_Left_side_outside_Isometric
* Representative image
KIL_S_B7MS1P_Left_side_outside_Isometric
KIL_S_B7MS1P_Front

B7MS1PS-11 - B7MS Series - Aluminum Compact Push Button Style Enclosure with Manual Square D IEC Starter - B7EP Enclosure - 30Hp Max

Brand:

Killark

Catalog ID:

B7MS1PS-11

Killark's B7MS Series of Hazardous Location Manual Motor Starters provide non-reversing manual starting and stopping of motor loads. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Available with either "Push-Button" or "Rotary" style operators, the internal IEC-style starter is available in manufacturer configurations including Square D and ABB. Note: Overload Heaters are required, but not included as standard, and need to be specified based on FLA (Full Load Amps) of motor.

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Type 4, 4X rated for protection from hose directed water and corrosion.
  • Pre-drilled to facilitate easy field installation of starters.
  • Either rotary or push button operator with included lock-out provision.
  • Provisions for drain and breather.
  • Bolt on ductile mounting lugs.
  • Two NPT conduit openings provided as standard
  • Additional custom openings on request.
  • Universal design accommodates, as standard, IEC starter manufacturers including Square D, CutlerHammer, ABB, Siemens, Moeller, Sprecher+ Schuh, Allen-Bradley, Advance Controls, and WEG.
  • Copper-free aluminum (less than 4/10 of 1% copper content).
  • Cover bolts are 316 stainless steel.
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Compact size enclosures provide application flexibility with cost savings over industry standard sizes. NEMA 4, 4X rated - providing protection from hose directed water and corrosion. Pre-drilled to facilitate easy field installation of starters. Push but

Product details

General

Actuator
Pushbutton
Application
  • The PRISM B7MS Series of non-reversing, manual line voltage starters and enclosures are suitable for use in applications requiring manual across-the-line starting and stopping of small single and polyphase AC motors, and where overload protection is neede
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
30
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
B7MS
Type
  • Aluminum Compact Push Button Style Enclosure With Starter
  • Aluminum Compact Push Button Style Enclosure With Starter
UPC
783936012292

Dimensions

Diameter - Inside
0.58 in
Gross Weight with Packaging
12.5

Electrical Ratings

Voltage Rating
600 V

Certifications And Compliance

CSA File Number
LR11714
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
Nema Rating
3, 4, 4X