HUBBELL
KIL_S_FXSD_Left_side_outside_Isometric
* Representative image
KIL_S_FXSD_Left_side_outside_Isometric

FXSD51 - XSD/XSX/FXSD/FXSX Series - FXSD Single Gang Aluminum Manual Motor Starting Switch - 1 Pole Single Phase - Feed-Thru - Hub Size 3/4 In

Brand:

Killark

Catalog ID:

FXSD51

XSD/XSX/FXSD/FXSX Series - FXSD Single Gang Aluminum Manual Motor Starting Switch - 1 Pole Single Phase - Feed-Thru - Hub Size 3/4 In

  • Motor running protection when overload heaters are used.
  • Factory Sealed so no external seals are required.
  • Type 3 (raintight) rated.
  • Enclosures are cast copper-free aluminum alloy.
  • Operating shaft is stainless steel.
  • Multiple gang assemblies available in combination with pilot lights, pushbuttons and switches on request.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Provisions for padlocking switch in either “ON” or ”OFF” position is standard.

FXSD Series requires no external seals (factory sealed) and are NEMA 3 (raintight) rated. Enclosures are cast copper-free aluminum alloy. Operating shaft is stainless steel. Ground flange joint between bolted cover and box provide required flame path. Pro

Product details

General

Application

  • Provides manual starting and stopping of small AC or DC motors. Motor running protection when overload heaters are used.

Catalog Number

FXSD51

EU RoHS Indicator

Contact Manufacturer

Horsepower - Maximum

1

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FXSD

Type

Aluminum Manual Motor Starting Switch With Overload Protection

UPC

783936197371

Dimensions

Dimensions

8.25 in x 5.875 in x 6.875 in

Gross Weight with Packaging

4.47

Height

6.875 in

Length

8.25 in

Width

5.875 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

230 V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3

UL File Number

E53360 / E12379