HUBBELL
NP-CG
* Representative image
NP-CG

Back Panel (Ultimate) 34.2 X 34.2, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

NP3636CG

Back Panel (Ultimate) 34.2X34.2 Carbon Steel - Galvanized

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP3636CG

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

DN413CDS

Surface vs Flange

Flange

Type

Panel

UPC

786725867981

Dimensions

Actual Height

34.2 in

Height

34 in

Weight

36 lb

Width

34 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1