HUBBELL
Image of WA72P30F1 Full-Panel Single Door Freestanding 60 X 26, Carbon Steel - White
* Representative image
Image of WA72P30F1 Full-Panel Single Door Freestanding 60 X 26, Carbon Steel - White

Full-Panel Single Door Freestanding 60 X 26, Carbon Steel - White

Brand: Wiegmann

Catalog ID: WA72P30F1

Full-Panel Single Door Freestanding 60X26 Carbon Steel - White

Product details

General

Application

For use with single door freestanding enclosures.

Catalog Number

WA72P30F1

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WA-F1

Type

Back Panel

UPC

786725417544

Dimensions

Height

60 in

Weight

74 lb

Width

26 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1