HUBBELL
WA-SP-F-GLH
* Representative image
WA-SP-F-GLH

Full Swing Panel Single Door Freestanding 78 X 31, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA90SP36F3G

Full Swing Panel Single Door Freestanding 78X31 Carbon Steel - Galvanized

The WA Series full length swing-out panels are primarily used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Panels can be mounted on either side of the enclosure.

Mounting can be on either side of the enclosure. Mounting hardware furnished with each panel. Panels are fabricated from 12 gauge pre-galvanized steel. Panels may be used in two-door enclosures along with other freestanding accessories.

Product details

General

Accessory Type

Swing-Out Panel

Application

For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.

Construction

Flanged

EU RoHS Indicator

No

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Panel Mounting Hardware

Series

WASP-F3

Type

Accessory

UPC

786725867806

Dimensions

Height

78 in

Weight

85 lb

Width

31 in

Logistics

Carton Quantity

1

Resources and downloads