HUBBELL
Image of HP1616 Hygienic Series Back Panel 16 X16, Carbon Steel - White
Image of HP1616 Hygienic Series Back Panel 16 X16, Carbon Steel - White
play
Image of HP1616 Hygienic Series Back Panel 16 X16, Carbon Steel - White
+1
Image of HP1616 Hygienic Series Back Panel 16 X16, Carbon Steel - White

Hygienic Series Back Panel 16 X16, Carbon Steel - White

Brand: Wiegmann

Catalog ID: HP1616

Hygienic Series Back Panel 16 X16, Carbon Steel - White

The HP Series back panels are used in Hygienic Series wall-mount enclosures allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Product details

General

Application

For use with HYG Series Mall Mount Enclosures

Catalog Number

HP1616

Color

White

Construction

Non-Flanged

Finish Type

Smooth Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

Hygienic

Size

11 X 11

Style

Back Panel

Type

Carbon Steel

UPC

786725891429

Dimensions

Height

11 in

Width

11 in

Logistics

Carton Quantity

1

Media

Videos

play
Wiegmann - Hygienic Box