Brand:
Wiegmann
Catalog ID:
N1P1214
The N1P Series back panels are designed for mounting lightweight electrical components. Used primarily in small N1C and RHC enclosures.
14 gauge (non-perforated). White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Small (NIC), NEMA 3R Small (RHC), NEMA 12 WAGIE. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.
Application
Catalog Number
Color
Construction
EU RoHS Indicator
Finish Type
Material
Mounting Type
Series
Type
UPC
Actual Height
Actual Width
Height
Weight
Width
Buy American Compliant
Carton Quantity