HUBBELL
N1P-PP
* Representative image
N1P-PP

Perforated Panel Large N1C/RHC 21 X 14.5, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

N1P1624PP

Perforated Panel Large N1C/RHC 21X14.5 Carbon Steel - White

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.

  • Fabricated from carbon steel
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product details

General

Application

Used for mounting lightweight control components.

Color

White

Construction

Non-Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

N1P

Type

Back Panel

UPC

786725866120

Dimensions

Actual Height

1.375 in

Actual Width

23.25 in

Height

1 in

Weight

3 lb

Width

23 in

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions