text.skipToContent text.skipToNavigation

NP1616SSC

By Wiegmann 

Catalog ID: NP1616SSC

By Wiegmann
Catalog ID:  NP1616SSC
Back Panel (Ultimate) 14.2X14.2 304 Stainless Steel

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product Details

General

Application For use with Ultimate N412C Series enclosures.
Color Stainless Steel
Construction Non-Flanged
EU RoHS Indicator Yes
Material Stainless Steel
Mounting Type Mounting Holes
Series NP
Type Back Panel
UPC 786725864683

Dimensions

Actual Height 1.375 in
Actual Width 19.25 in
Height 1 in
Weight 5 lb
Width 19 in

Logistics

Carton Quantity 1

Resources and Downloads

Specifications