HUBBELL
NP-C
* Representative image
NP-C

Back Panel (Ultimate) 22.2 X 14.2, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NP2416C

Back Panel (Ultimate) 22.2X14.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP2416C

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725860388

Dimensions

Actual Height

22.2 in

Actual Width

14.2 in

Height

22 in

Weight

10 lb

Width

14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1