HUBBELL
NP-PP
* Representative image
NP-PP

Perforated Panel (Ultimate) 22.2 X 14.2, Carbon Steel -White

Brand:

Wiegmann

Catalog ID:

NP2416CPP

Perforated Panel (Ultimate) 22.2X14.2 Carbon Steel -White

The C Series perforated back panels are used for all N412C enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application

For use with Ultimate N412CPP Series enclosures.

Catalog Number

NP2416CPP

Color

White

Construction

Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725873135

Dimensions

Actual Height

22.2 in

Actual Width

14.2 in

Height

22 in

Weight

9 lb

Width

14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions