HUBBELL
NP-SSC
* Representative image
NP-SSC

Back Panel (Ultimate) 22.2 X 22.2, 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

NP2424SSC

Back Panel (Ultimate) 22.2X22.2 304 Stainless Steel

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from 304 stainless steel
  • Exterior surface has a smooth grained finish

Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP2424SSC

Color

Stainless Steel

Construction

Flanged

EU RoHS Indicator

Yes

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725864737

Dimensions

Actual Height

22.2 in

Actual Width

22.2 in

Height

22 in

Weight

15 lb

Width

22 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1