HUBBELL
NP-CG
* Representative image
NP-CG

Back Panel (Ultimate) 28.2 X 22.2, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

NP3024CG

Back Panel (Ultimate) 28.2X22.2 Carbon Steel - Galvanized

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application

For use with Ultimate N412C Series enclosures.

Catalog Number

NP3024CG

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725867912

Dimensions

Actual Height

1.375 in

Actual Width

29.375 in

Height

1 in

Weight

20 lb

Width

29 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1