HUBBELL
NP-G
* Representative image
NP-G

Back Panel (N1/3R/4/12) 33 X 21, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

NP3624G

Back Panel (N1/3R/4/12) 33X21 Carbon Steel - Galvanized

The NP Series back panels are used in many large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412. These back panels allow the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3624G

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725867080

Dimensions

Actual Height

1.375 in

Actual Width

35.25 in

Height

1 in

Weight

5 lb

Width

35 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1