HUBBELL
NP-C
* Representative image
NP-C

Back Panel (Ultimate) 40.2 X 28.2, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NP4230C

Back Panel (Ultimate) 40.2X28.2 Carbon Steel - White

The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.

Product details

General

Application

For use with Ultimate N412C Series enclosures.

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725860579

Dimensions

Actual Height

40.2 in

Actual Width

28.2 in

Height

40 in

Weight

35 lb

Width

28 in

Logistics

Carton Quantity

1