HUBBELL
NPDD
* Representative image
NPDD

Back Panel (Double Door Floor-Mount) 39 X 39, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NPDD4242

Back Panel (Double Door Floor-Mount) 39X39 Carbon Steel - White

The NPDD Series back panels are used primarily in NEMA 12 floor-mount enclosures. May also be used in some two door wall-mount enclosures.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are fabricated from 10 gauge carbon steel. Panels are painted with a white smooth hybrid finish. Panels are used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures. Fits: SSN4D, SSN4D3PT-A, N12 Floor Mount, WAX, WACPX, WAXSSN4, WACPXSSN4, WAWF, SSN4WF3PT.

Product details

General

Application

Used in NEMA 12 two door floor-mounted enclosures and some 2-door wall-mount enclosures.

Catalog Number

NPDD4242

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NPDD

Type

Back Panel

UPC

786725366439

Dimensions

Height

39 in

Weight

65 lb

Width

39 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1