HUBBELL
N1P-PP
* Representative image
N1P-PP

Perforated Panel (JIC B Series) 10.8 X 4.8, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

P1206PP

Perforated Panel (JIC B Series) 10.8X4.8 Carbon Steel - White

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.

Product details

General

Application

For use with JIC enclosures.

Catalog Number

P1206PP

Color

White

Construction

Non-Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

P

Type

Back Panel

UPC

786725873340

Dimensions

Actual Height

10.88 in

Actual Width

4.88 in

Height

11 in

Weight

1.2 lb

Width

5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions