HUBBELL
P-AL
* Representative image
P-AL

Back Panel (JIC B Series) 12.8 X 10.8, Aluminum

Brand:

Wiegmann

Catalog ID:

P1412AL

Back Panel (JIC B Series) 12.8X10.8 Aluminum

The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.

  • Fabricated from aluminum
  • Panels mount to provided weldnuts

Aluminum panels are 5052-H32 aluminum alloy, .080-inch thick. Panels fit the following enclosures: B, BCH, BN4, BN4CH

Product details

General

Application

For use with JIC enclosures.

Catalog Number

P1412AL

Construction

Non-Flanged

EU RoHS Indicator

No

Material

Aluminum

Mounting Type

Mounting Holes

Series

P

Type

Back Panel

UPC

786725334759

Dimensions

Actual Height

12.88 in

Actual Width

10.88 in

Height

13 in

Weight

1 lb

Width

11 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads