HUBBELL
Image of N1P1620PP Perforated Panel Large N1C/RHC 17 X 14.5, Carbon Steel - White
* Representative image
Image of N1P1620PP Perforated Panel Large N1C/RHC 17 X 14.5, Carbon Steel - White

Perforated Panel Large N1C/RHC 17 X 14.5, Carbon Steel - White

Brand: Wiegmann

Catalog ID: N1P1620PP

Perforated Panel Large N1C/RHC 17X14.5 Carbon Steel - White

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.

White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product details

General

Application

Used for mounting lightweight control components.

Catalog Number

N1P1620PP

Color

White

Construction

Non-Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

N1P

Type

Back Panel

UPC

786725866113

Dimensions

Actual Height

1.375 in

Actual Width

19.25 in

Height

1 in

Weight

3 lb

Width

19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions