HUBBELL
N1P-PP
* Representative image
N1P-PP

Perforated Panel N1C/RHC/Wagie 10.25 X 18.25, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

N1P1220PP

Perforated Panel N1C/RHC/Wagie 10.25X18.25 Carbon Steel - White

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in small N1C and RHC enclosures.

  • Fabricated from carbon steel
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Small (NIC), NEMA 3R Small (RHC), NEMA 12 WAGIE. Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

Product details

General

Application

Used for mounting lightweight control components.

Catalog Number

N1P1220PP

Color

White

Construction

Non-Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

N1P

Type

Back Panel

UPC

786725866083

Dimensions

Actual Height

1.375 in

Actual Width

19.25 in

Height

1 in

Weight

4 lb

Width

19 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions