HUBBELL
WA-P-F-LH
* Representative image
WA-P-F-LH

Full-Panel Single Door Freestanding 48 X 32, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA60P36F1

Full-Panel Single Door Freestanding 48X32 Carbon Steel - White

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Product details

General

Application

For use with single door freestanding enclosures.

Catalog Number

WA60P36F1

Color

White

Construction

Flanged

EU RoHS Indicator

No

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WA-F1

Type

Back Panel

UPC

786725417483

Dimensions

Height

48 in

Weight

78 lb

Width

32 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1