HUBBELL
WA-P-F-LH
* Representative image
WA-P-F-LH

Full-Panel Single Door Freestanding 60 X 20, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA72P24F1

Full-Panel Single Door Freestanding 60X20 Carbon Steel - White

The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels

Product details

General

Application

For use with single door freestanding enclosures.

Catalog Number

WA72P24F1

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WA-F1

Type

Back Panel

UPC

786725417506

Dimensions

Height

60 in

Weight

59 lb

Width

20 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1