Brand:
Wiegmann
Catalog ID:
WA72P48F1
The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.
Application
Catalog Number
Color
Construction
EU RoHS Indicator
Finish Type
Material
Mounting Type
Series
Type
UPC
Height
Weight
Width
Buy American Compliant
Carton Quantity