HUBBELL
WA-P-F-LH
* Representative image
WA-P-F-LH

Full-Panel Double Door Freestanding 60 X 56, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

WA72P60F1

Full-Panel Double Door Freestanding 60X56 Carbon Steel - White

The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from carbon steel
  • Position panels anywhere along horizontal depth-wise mounting channels.

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.

Product details

General

Application

For use with two door freestanding enclosures.

Catalog Number

WA72P60F1

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WA-F1

Type

Back Panel

UPC

786725416608

Dimensions

Height

60 in

Weight

145 lb

Width

56 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1