HUBBELL
WA-P-F-GLH
* Representative image
WA-P-F-GLH

Full-Panel Single Door Freestanding 78 X 68, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

WA90P72F1G

Full-Panel Single Door Freestanding 78X68 Carbon Steel - Galvanized

The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.

  • Fabricated from pre-galvanized steel
  • Panels can be positioned anywhere along horizontal depth-wise mounting channels

Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Optional "G" panels have a conductive finish (no paint).

Product details

General

Application

For use with two door freestanding enclosures.

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Hardware

Series

WA-F1

Type

Back Panel

UPC

786725867639

Dimensions

Height

78 in

Weight

238 lb

Width

68 in

Logistics

Carton Quantity

1

Resources and downloads