HUBBELL
SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 48X38X12 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12483812PL

N12 Single Door Flanged Disconnect 48X38X12 Carbon Steel - Gray

Product details

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12483812PL

Color

Ansi-61 Gray Textured

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Finish Type

Polyester Powder

Latches Type

3-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725863136

Dimensions

Actual Depth

12.13 in

Actual Width

37.38 in

Depth

12 in

Height

48 in

Weight

153 lb

Width

37 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads