HUBBELL
SDN12-PL
* Representative image
SDN12-PL

N12 Single Door Flanged Disconnect 20X21X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

SDN12202108PL

N12 Single Door Flanged Disconnect 20X21X8 Carbon Steel - Gray

Product details

General

Application

These general purpose disconnect enclosures accept major brand disconnect switches and circuit breakers.

Catalog Number

SDN12202108PL

Color

Ansi-61 Gray Smooth

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Latches Type

2-Point

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725862887

Dimensions

Actual Depth

8.13 in

Actual Width

21.38 in

Depth

8 in

Height

20 in

Weight

44 lb

Width

21 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads