HUBBELL
WA-X-SSN4
* Representative image
WA-X-SSN4

N4X Two Door Floor-Mount Right Flanged Disconnect 60X61X18 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA60X6118SSN4

N4X Two Door Floor-Mount Right Flanged Disconnect 60X61X18 304 Stainless Steel

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange (WAXU) or center post (WACPXU) to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361 and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class Class9422 variable depth and cable mechanisms.

Product details

General

Application

Enclosures having the "WM" preferred cutout are sized for use with up to 200A disconnect switches and up to 400A circuit breakers unless otherwise specified. The "WM" preferred cutout accepts the smaller operating handle whose mounting hole centers are 4.

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Finish Type

Smooth Grained

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

15 in High Floor Stand Kit

Number of Doors (Fixed)

2

Type

Enclosure

UPC

786725869633

Dimensions

Actual Depth

18.12 in

Actual Height

60.12 in

Actual Width

61.75 in

Cubic Capacity

66960 cu.in

Depth

18 in

Height

60 in

Weight

535 lb

Width

62 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1