WA-XM-SSN4_singledoor
* Representative image
WA-XM-SSN4_singledoor

N4X Single Door Right Flanged Disconnect 72X39X18 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA72XM3918SSN4

N4X Single Door Right Flanged Disconnect 72X39X18 304 Stainless Steel

Designed for indoor use in protecting components from dust, dirt, oil and water. Punching in right flange to house the following disconnect operating handles with appropriate adaptor plate: Allen-Bradley Bulletin 1494V, ABB, Cutler-Hammer/Westinghouse type C361and Type C371, General Electric Type STDA and Spectra Flex, I-T-E Max-Flex, and Square D Class 9422 variable depth and cable mechanisms.

Product details

General

Application
Enclosures having the "WM" preferred cutout are sized for use with up to 200A disconnect switches and up to 400A circuit breakers unless otherwise specified. The "WM" preferred cutout accepts the smaller operating handle whose mounting hole centers are 4.
Construction
Continuously Welded Seams
EU RoHS Indicator
No
Finish Type
Smooth Grained
Latches Type
3-Point Padlocking Handle
Listings
UL, CSA
Material
Stainless Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
1
Type
Enclosure
UPC
786725869756

Dimensions

Actual Depth
18.12 in
Actual Height
72.12 in
Actual Width
39.5 in
Cubic Capacity
51840 cu.in
Depth
18 in
Height
72 in
Weight
452 lb
Width
40 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes

Logistics

Carton Quantity
1