HUBBELL
WRD_XM_FS4_1
* Representative image
WRD_XM_FS4_1
WRD_XM_FS4_2

NEMA 4 1-Door Freestanding KwikHinge™ Enclosure with Removable Pin Hinge Disconnect 72X27.5X18 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WRD72XM2718FS4

NEMA 4 1-Door Freestanding KwikHinge™ Enclosure with Removable Pin Hinge Disconnect 72X27.5X18 Carbon Steel - Gray

Designed to protect electrical components and instruments in typical industrial environments. Removable hinge pins reduce time and effort while removing enclosure doors, allowing access to internal components.

  • Body and door are fabricated from carbon steel
  • Heavy-Duty 316 Stainless Steel Removable Hinge
  • Seams are continuously welded and ground smooth. 3-point keylocking/padlocking combo handle
  • Doors are sealed with a poured in place gasket. Back panels are included with this enclosure

Product details

General

Color

Gray

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

Freestanding

Number of Doors (Fixed)

1

Series

KwikHinge™

Type

Disconnect

UPC

786725889099

Dimensions

Actual Depth

18.13 in

Actual Height

72.13 in

Actual Width

27.38 in

Cubic Capacity

34992 cu.in

Depth

18 in

Height

72 in

Weight

308 lb

Width

27 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC 60950
  • IP66

Nema Rating

3R, 4, 12 and IP66