HUBBELL
SCF_G_1
* Representative image
SCF_G_1
SCF_G_2
SCF_G_3

Flush Cover (Screw-Cover Series) 12 X 18, Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

SCF1218G

Flush Cover (Screw-Cover Series) 12X18 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from pre-galvanized steel

Covers are 14 gauge G-90 unpainted pre-galvanized steel.

Product details

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF1218G

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Material

Carbon Steel

Type

Accessory

UPC

786725847761

Dimensions

Height

14 in

Weight

5 lb

Width

20 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions