HUBBELL
L-90
* Representative image
L-90

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

L080890

N1 90 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 8X8 Carbon Steel - Gray

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Carbon steel 90 degrees elbow fitting.

Product details

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L080890

Color

Ansi-61 Gray Smooth

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Polyester Powder

Fitting Type

90 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725393558

Dimensions

Actual Length

12 in

Depth

12 in

Height

9 in

Weight

8 lb

Width

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources and downloads

Specifications

Sales Drawings

3D Models

Engineering Drawing

Terms and Conditions