HUBBELL
L-45G
* Representative image
L-45G

N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Galvanized

Brand:

Wiegmann

Catalog ID:

L101045G

N1 45 Degree Elbow (Hinged-Cover/Screw-Cover Wireway) 10X10 Carbon Steel - Galvanized

Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.

Galvanized 45 degrees elbow fitting.

Product details

General

Accessory Type

Elbow

Application

For use with HS and S Series wireway.

Catalog Number

L101045G

Cover Type

Hinged/Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Fitting Type

45 Degree Elbow

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725852826

Dimensions

Actual Depth

17.75 in

Actual Height

10.5 in

Actual Length

17.75 in

Actual Width

15.25 in

Depth

18 in

Height

11 in

Weight

6 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing