HUBBELL
LJWL90-A
* Representative image
LJWL90-A

N1 Lay-In 90 Degree Elbow Top 8X8 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJWL908A

N1 Lay-In 90 Degree Elbow Top 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 90 degrees elbow top-opening fitting.

Product details

General

Accessory Type

Elbow

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWL908A

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

90 Degree Top

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Type

Fitting

UPC

786725329380

Dimensions

Actual Length

15 in

Depth

15 in

Height

9 in

Weight

14 lb

Width

15 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing