HUBBELL
LJWS
* Representative image
LJWS

N1 Lay-In Telescope 4X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

LJWS4

N1 Lay-In Telescope 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel telescope fitting.

Product details

General

Accessory Type

Telescope

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWS4

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

No

Finish Type

Polyester Powder

Knockouts

No

Listings

CSA

Material

Carbon Steel

Type

Fitting

UPC

786725328062

Dimensions

Actual Depth

10.04 in

Actual Height

4.1 in

Actual Length

10.04 in

Actual Width

7.08 in

Depth

10 in

Height

4 in

Weight

4 lb

Width

7 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing